CATEGORIES

SLLIMM high power

The SLLIMM (small low loss intelligent molded module) High Power (HP) series of compact, powerful, dual-in-line intelligent power modules (IPMs) from the STPOWER family expands the existing SLLIMM series in terms of breakdown voltage, current capability, power range, and package options for even greater design flexibility.

Video on SLLIMM HP intelligent power modules

New design opportunities and smaller BOM

The new IPMs integrate a complete inverter stage, including six short-circuit rugged IGBTs with freewheeling diodes, associated with high-side and low-side gate drivers in a single package that is designed to optimize thermal dissipation and efficiency.

The modules also contain built-in features for protection and control: bootstrap diodes, undervoltage lockout, shutdown input/fault output, an NTC thermistor for temperature monitoring, and a comparator for fault protection.

Internal circuit diagram of SLLIMM HP intelligent power module

SLLIMM HP IPMs allow designers to replace traditional power circuits based on various discrete components or modules with a compact, all-in-one, integrated device that simplifies circuit layout and shrinks the bill of materials. This helps improve the safety, reliability, and cost-effectiveness of the final application.

Applications

The SLLIMM HP series is tailored for high-power industrial applications, such as motor drives and inverters operating up to 7 kW at frequencies up to 20 kHz.

  • Heating, ventilation, and air conditioning (HVAC) systems
  • Servo motors
  • General-purpose inverters
  • Heavy-duty washing machines
Icons representing applications for Motor drives
  • AC Motor drives
  • Servo Motor drives
Icons representing applications for Home, Building and City Automation
  • Commercial HVAC
  • Residential HVAC
Icons representing applications for Industrial equipment
  • Fans
  • Pumps and compressors
  • Textile
Icons representing applications for Factory automation
  • Industrial robots
Icons representing applications for Automotive Motor Control
  • Automotive BLDC Motor
Icons representing applications for Body and Convenience
  • HVAC and Climate Control

A new 650V/50A version will be available for implementation in automotive applications such as high-voltage auxiliary motors (climate e-compressors, oil, fuel, and water pumps) and cooling fans.

Product types

The innovative dual in line package with exposed pad based on a direct bonded copper (DBC) substrate ensures very low thermal resistance and power loss in the SLLIMM HP IPM series for the best performance in industrial 3-phase inverters up to 7kW.

Discover our portfolio

The SLLIMM HP IPM 3-phase inverter, short-circuit-rugged, IGBT series includes the following devices:

 
Package of SLLIMM HP STGIK50CH65T intelligent power module STGIK50CH65T 650V/50A
Package of SLLIMM HP STGIK10M120T intelligent power module STGIK10M120T 1200V/10A
 

Benefits

  • Increased thermal dissipation capabilities thanks to DBC HPS substrate
  • Extended power range up to 7kW
  • System integration and compactness
  • Reduced bill of materials
  • High efficiency and low power losses
  • High reliability and robustness
  • Pin-to-pin compatible with main industrial IPM competitors

Characteristics

  • IGBTs in trench gate field-stop (TGFS) technology
  • Soft recovery diodes and optimized gate driver configuration for low EMI
  • Comparator for fault protection against overcurrent and short-circuit
  • Shutdown input/fault output
  • Undervoltage lockout (UVLO)
  • Built-in bootstrap diodes
  • Built-in NTC thermistor for accurate temperature monitoring
  • Compact and fully isolated package based on DBC substrate
  • Isolation voltage rating of 2500 VRMS/min

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets