SLLIMM high power

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

The SLLIMM High Power (HP) series is the new family of compact, powerful, dual-in-line intelligent power modules (IPMs) belonging to the STPOWER family. Designed using a new configuration of the internal drivers, featuring three high-side and one low-side driver, and trench gate field-stop IGBTs plus a freewheeling diode power stage, this new SLLIMM HP series expands the existing SLLIMM series in terms of breakdown voltage, current capability and power range in addition to the features/functions and package options offered. The SLLIMM HP product family will include new 650V/50A and 1200V/10A devices tailored for industrial applications such as HVAC (heating ventilation air conditioning), servo motors as well as GPI (general purpose inverter) and industrial washing machine applications operating at a frequency range up to 20 kHz and up to 5 kW. The SLLIMM HP series 650V/50A devices will be also available in automotive grade (AG) option targeting automotive applications such as high-voltage auxiliary motors (i.e. climate e-compressors, oil, fuel and water pumps) and last but not least cooling fans.


Recommended for you