2STF2360
Active
Design Win
Low voltage fast-switching PNP power transistor

Download datasheet

Product overview

Description

The device is PNP transistor manufactured using new “PB-HDC” (power bipolar high density current) technology. The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.

  • All features

    • Very low collector-emitter saturation voltage
    • High current gain characteristic
    • Fast-switching speed

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 2STF2360

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
2STF2360
Active
SOT-89 Industrial Ecopack2 - -

2STF2360

Package:

SOT-89

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
2STF2360 No availability of distributors reported, please contact our sales office
Active
SOT-89 Tape and Reel SINGAPORE EAR99 NEC

2STF2360 Active

Part Number:

2STF2360

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

SINGAPORE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

No availability of distributors reported, please contact our sales office
Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors