Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the MS series IGBTs. This series represents an evolution of the low-loss M series. The diode has very low conduction losses and very low reverse losses. These features make it ideal for battery chargers.
-
All features
- AEC-Q101 qualified
- 8 μs of short-circuit withstand time at VCC = 800 V, VGE = 15 V, TJ (start) = 175 °C
- VCE(sat) = 1.95 V (typ.) @ IC = 40 A
- Tight parameter distribution
- Positive VCE(sat) temperature coefficient
- Low thermal resistance
- Ultra low conduction losses
- Ultra-low reverse losses
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| GWA40MS120DLAG | Active Product is in volume production. | TO-247 long leads | Automotive | Ecopack2 | 10 | 2026-05-29T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| GWA40MS120DLAG | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
GWA40MS120DLAG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors