Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field stop structure. The device is part of the new HB series of IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of any frequency converter. Furthermore, a slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.
-
All features
- Maximum junction temperature: TJ= 175 °C
- High speed switching series
- Minimized tail current
- Low saturation voltage: VCE(sat)= 1.6 V (typ.) @ IC= 40 A
- Tight parameters distribution
- Safe paralleling
- Low thermal resistance
- Low VFsoft recovery co-packaged diode
- Lead free package
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STGW40H60DLFB | Active Product is in volume production. | Trench gate field-stop IGBT, HB series 600 V, 40 A high speed | TO-247 | Industrial | Ecopack2 | - | - | |
STGW40H60DLFB
Package:
Trench gate field-stop IGBT, HB series 600 V, 40 A high speedMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| STGW40H60DLFB | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
STGW40H60DLFB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors