Product overview
Description
The STL059N4S8AG is a 40 V N-channel enhancement mode Power MOSFET designed in Smart STripFET F8, the new dedicated STripFET F8 based technology aimed for Power distribution applications, featuring an enhanced trench gate structure.
The Smart STripFET F8 ensures an extremely low on state resistance, which makes it excellent, in combination with STi²Fuse gate drivers, for high current Power distribution units.
-
All features
- AEC-Q101 qualified
- MSL1 grade
- 175 °C operating temperature
- 100% avalanche tested
- Wettable flank package
- Extremely low RDS(on)
- Logic level
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 23 Feb 2026 | 23 Feb 2026 |
Application Notes (5)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 Dec 2025 | 12 Dec 2025 | ||||
| 1.0 | 05 Sep 2011 | 05 Sep 2011 | ||||
| 1.0 | 26 Nov 2012 | 26 Nov 2012 | ||||
| 1.0 | 29 Nov 2013 | 29 Nov 2013 | ||||
| 1.0 | 06 Jun 2014 | 06 Jun 2014 |
Technical Notes & Articles (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 22 May 2019 | 22 May 2019 | ||||
| 2.0 | 23 Nov 2023 | 23 Nov 2023 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 Nov 2013 | 26 Nov 2013 |
Flyers (5 of 8)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 13 Apr 2023 | 13 Apr 2023 | ||||
| 1.0 | 15 Sep 2021 | 15 Sep 2021 | ||||
| 1.0 | 13 Aug 2025 | 13 Aug 2025 | ||||
| 1.0 | 27 Feb 2022 | 27 Feb 2022 | ||||
| 1.1 | 14 Feb 2025 | 14 Feb 2025 | ||||
| 1.0 | 07 Oct 2024 | 07 Oct 2024 | ||||
| 1.0 | 08 May 2020 | 08 May 2020 | ||||
| 1.0 | 07 Dec 2022 | 07 Dec 2022 |
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Feb 2026 | 03 Feb 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STL059N4S8AG | Active Product is in volume production. | PowerFLAT 5x6 WF | Automotive | Ecopack2 | 10 | 2026-02-12T00:00:00.000+01:00 | |
STL059N4S8AG
Package:
PowerFLAT 5x6 WFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STL059N4S8AG | | | distributors No availability of distributors reported, please contact our sales office |
STL059N4S8AG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors