CATEGORIES

STPOWER N-channel MOSFETs > 30 V to 200 V

ST's STripFET N-channel MOSFETs, with breakdown voltages in the range from 33 V to 350 V, offer low gate charge and low on-resistance down to 1.1 mΩ (40 V) in a PowerFLAT 5x6 package. These power MOSFETs belong to the STPOWER family.

Our N-channel MOSFET portfolio is designed to meet a broad range of requirements for synchronous rectification, UPS, motor control, SMPS, power-over-Ethernet (PoE), inverter and automotive applications.

STripFET N-channel power MOSFETs are available in a wide range of miniature and high-power packages: DPAK, D2PAK, ISOTOP, Max247, SOT-223, TO-220, TO-220FP, TO-247, PowerFLAT 5x6 and 3.3x3.3.

Our wide STPOWER product portfolio, combined with state-of-the art packaging and protections for high reliability and safety, helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

More from STPOWER N-channel MOSFETs > 30 V to 200 V portfolio