STL7DN6LF3
Active
Design Win
Automotive-grade dual N-channel 60 V, 35 mOhm typ., 6.5 A STripFET F3 Power MOSFET in PowerFLAT 5x6 double island package

Download datasheet

Product overview

Description

This device is a dual N-channel Power MOSFET developed using STripFET™ F3 technology. It is designed to minimize on-resistance and gate charge to provide superior switching performance.

  • All features

    • Designed for automotive application and AEC-Q101 qualified
    • Logic level VGS(th)
    • 175 °C junction temperature
    • 100% avalanche rated
    • Wettable flank package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL7DN6LF3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STL7DN6LF3
Active
PowerFLAT 5x6 double island WF Automotive Ecopack2 - -

STL7DN6LF3

Package:

PowerFLAT 5x6 double island WF

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerFLAT 5x6 double island WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STL7DN6LF3

Distributor availability of STL7DN6LF3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STL7DN6LF3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STL7DN6LF3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors