STS3P6F6
Obsolete
Design Win
P-channel 60 V, 0.13 Ohm typ., 3 A STripFET F6 Power MOSFET in a SO-8 package

Download datasheet

Product overview

Description

This device is a P-channel Power MOSFET developed using the 6thgeneration of STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

  • All features

    • RDS(on)* Qg industry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS3P6F6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models