STT5N2VH5
Obsolete
Design Win
N-channel 20 V, 0.025 Ohm typ., 5 A STripFET(TM) V Power MOSFET in SOT23-6L package

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™V technology. The device has been optimized to achieve very low on-state resistance, contributing to a FOM that is among the best in its class.

  • All features

    • Very low profile package
    • Conduction losses reduced
    • Switching losses reduced
    • 2.5 V gate drive
    • Very low threshold device

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STT5N2VH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models