32L496GDISCOVERY
NRND
Design Win
Discovery kit with STM32L496AG MCU

Download databrief

Product overview

Description

The 32L496GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®‑M4 core-based STM32L496AG microcontroller. Thanks to the innovative ultra‑low‑power‑oriented features, extended RAM, and graphics performance (Chrom-ART Accelerator) offered by the STM32L496AG, the 32L496GDISCOVERY Discovery kit is designed to enable easy prototyping for many applications, including audio and graphics, with state-of-the-art energy efficiency. For even more user‑friendliness, the on-board ST-LINK/V2-1 debugger provides out-of-the-box loading and debugging capabilities.

  • All features

    • STM32L496AGI6  Arm® Cortex®‑M4 core-based microcontroller featuring 1 Mbyte of flash memory and 320 Kbytes of RAM, in a UFBGA169 package
    • 1.54‑inch 240 x 240‑pixel TFT color LCD with parallel interface
    • SAI audio codec, with stereo output, including analog microphone input
    • Stereo digital MEMS microphones
    • 8‑Mbit PSRAM
    • 64‑Mbit Quad-SPI flash
    • Eight LEDs including three user‑controllable ones
    • Reset push-button
    • 4‑way joystick with selection
    • Board connectors:
      • 8‑bit camera
      • Stereo headset jack
      • microSD™ card holder with included card
      • USB Micro-B
      • USB Micro-AB
      • STMod+ and Pmod™
      • ARDUINO® Uno V3
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Flexible power-supply options: ST-LINK USB VBUS, USB OTG FS connector, or external sources
    • 1.8 and 3.3 V possible MCU supply voltages
    • IDD measurement
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32L496G-DISCO
NRND
Ecopack1 - -

STM32L496G-DISCO

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32L496G-DISCO

Distributor availability of STM32L496G-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L496G-DISCO NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L496G-DISCO

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32L496AG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors