32L4R9IDISCOVERY
Active
Design Win
Discovery kit with STM32L4R9AI MCU

Download databrief Order Direct

Product overview

Description

The 32L4R9IDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M4 core-based STM32L4R9AI microcontroller.

Leveraging the innovative ultra-low-power oriented features, 640 Kbytes of embedded RAM, graphics performance (Chrom-ART Accelerator), and DSI controller offered by the STM32L4R9AI, the 32L4R9IDISCOVERY Discovery kit enables users to easily prototype applications with state-of-the-art energy efficiency, as well as stunning audio and graphics rendering with direct support for AMOLED DSI round LCD display.

For even more user-friendliness, the on-board ST-LINK/V2-1 debugger provides out-of-the-box programming and debugging capabilities.

  • All features

    • STM32L4R9AII6 Arm®-based microcontroller with 2-Mbyte Flash memory and 640-Kbyte RAM in UFBGA169 package
    • 1.2" 390x390 pixel AMOLED round display panel with 16 million colors depth, MIPI® DSI interface and capacitive touch panel
    • USB OTG FS
    • On-board current measurement
    • SAI audio codec
    • ST-MEMS digital microphones
    • 16-Mbit asynchronous PSRAM
    • 512-Mbit Octo-SPI Flash
    • 2 user LEDs
    • 1 reset push-button
    • 4-direction joystick with selection button
    • Board connectors:
      • 8-bit camera
      • USB OTG FS with Micro-AB
      • Stereo headset jack including analog microphone input
      • microSD™ card
      • ARDUINO® Uno V3 expansion connectors
      • STMod+ expansion connector
      • PMOD expansion connector
      • EXT_I2C expansion connector
    • Flexible power supply options:
      • ST-LINK USB VBUS or external sources
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
    • Comprehensive free software libraries and examples available with the STM32Cube package
    • Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and STM32CubeIDE

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32L4R9I-DISCO
Active
Ecopack1 - -

STM32L4R9I-DISCO

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32L4R9I-DISCO

Distributor availability of STM32L4R9I-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32L4R9I-DISCO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32L4R9I-DISCO

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32L4R9AI

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors