STBC03
Active
Design Win
Li-Ion linear battery charger with LDO and load switches

Download datasheet

Product overview

Description

The STBC03 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.

The STBC03 uses a CC/CV algorithm to charge the battery; the fast charge and the pre-charge current can be both independently programmed using dedicated resistors. The termination current is set to 5% of the programmed fast charge current, but has fixed values for fast charge currents lower than 20 mA. The battery floating voltage value is programmable and can be set to a value up to 4.45 V.

The STBC03 also features a charger enable input to stop the charging process anytime.

The STBC03 is automatically powered off from the connected battery when the IN pin is not connected to a valid power source (battery mode).

A battery under/overtemperature condition can be detected by using an external circuitry (NTC thermistor).

The STBC03 draws less than 10 nA from the connected battery in shipping mode conditions, so to maximize the battery life during shelf life of the final application. The device is available in the Flip Chip 30 package.

  • All features

    • Charges single-cell Li-Ion batteries with CC/CV algorithm and charge termination
    • Fast charge current up to 650 mA adjustable by external resistor
    • Pre-charge current from 1 mA
    • Adjustable floating voltage up to 4.45 V
    • Integrated low quiescent LDO regulator
    • Automatic power path management
    • Auto-recharge function
    • Embedded protection circuit module (PCM) featuring battery overcharge, battery over-discharge and battery overcurrent protections
    • Charging timeout
    • Shipping mode feature allows battery low leakage when over-discharged
    • Very low battery leakage in over-discharge and shutdown mode
    • Charger enable input
    • Charge/fault status output
    • Battery voltage pin to allow external gauging
    • Two 3 Ω SPDT load switches
    • Available in Flip Chip 30, 400 µm pitch package
    • Rugged ±4 kV HBM, ESD protection on the most critical pins

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBC03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STBC03JR
Active
Chip Scale Package 0.4mm pitch Industrial N/A - -

STBC03JR

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STBC03JR

Distributor availability of STBC03JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBC03JR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBC03JR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors