STM32WB05KN
Active
Education Design Win
Ultra-low-power, 2.4 GHz network processor, Bluetooth LE 5.4 certified

Download datasheet Order Direct

Product overview

Key Benefits

High wireless performance

  • Best-in-class radio enabling robust and stable connectivity​
  • State-of-the-art radio efficiency​
  • Power control options on IoT devices​ for longer battery life

Cost effectiveness

  • Best price point for applications requiring quick and easy Bluetooth® Low Energy plug-in connectivity
  • High integration in tiny packages (integrating balun and HSE capacitors)​
  • Enables 2-layer PCBs for reduced BOM and simplified circuitry

Extensive wireless design ecosystem

  • Streamlined project development thanks to STM32Cube​
  • RF reference designs, IPD chip for easy impedance matching​
  • Bluetooth® Low Energy and Mesh stacks, software, tools, and resources

Description

The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with Bluetooth® LE.

The STM32WB05xN embeds a Arm® Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core co-processor (DMA based) for Bluetooth® LE timing critical operations.

The STM32WB05xN features standard and advanced communication interfaces: 1× SPI, 1× USART, .

The STM32WB05xN operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The STM32WB05xN integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.

The STM32WB05xN comes in different package versions supporting up to: 20 I/Os for the VFQFPN32 package, 20 I/Os for the WLCSP36 package.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Bluetooth® LE
      • LE 2M
      • LE coded
      • Extended advertising
      • Direction finding
      • Periodic advertising
      • Qualified against Bluetooth® core 5.4
    • Radio
      • Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
      • Programmable output power up to +8 dBm (at antenna connector)
      • Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
      • Integrated balun
      • Support for external PA and LNA
      • Available integrated passive device (IPD) companion chip for optimized matching and filtering
    • Ultra-low-power features (ultra-low-power devices)
      • 8 nA in Shutdown mode (1.8 V)
      • 0.8 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
      • 1.0 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
      • 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
      • 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
      • High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
      • Dynamic current consumption: 14 µA/MHz
      • Operating supply voltage: from 1.7 to 3.6 V
      • -40 ºC to 105 ºC temperature range
      • High-efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
      • Programmable voltage detector (PVD)
    • Clock management
      • 64 MHz PLL
      • Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
      • 32 kHz crystal oscillator
      • Internal low-power 32 kHz RO
    • System peripherals
      • 1× DMA controller with eight channels supporting SPI/I²S, USART
      • 1× SPI
      • 1× USART
    • General-purpose inputs/outputs
      • Up to 20 fast I/Os
      • All of them with wake-up capability
      • All of them retain state in low-power
    • Debug
      • Serial wire debug (SWD)
    • All packages are ECOPACK2 compliant.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WB05KN

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WB05KNV6TR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32WB05KNV7TR
Active
VFQFPN 32 5x5x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32WB05KNV6TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB05KNV7TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WB05KNV7TR

Distributor availability of STM32WB05KNV7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB05KNV6TR

Distributor availability of STM32WB05KNV6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB05KNV7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB05KNV7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB05KNV6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB05KNV6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

-

Integrated op-amps:

-

Comparator:

-

SPI (typ):

-

USART (typ):

-

Number of Channels (typ):

-

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors