Product overview
Description
The ESDAVLC5-4BX4 is monolithic array designed to protect up to 4 bidirectional lines against ESD transients.
The device is ideal for applications where both reduced printed circuit board space and high ESD protection level are required.
-
All features
- 4 bidirectional Transil diodes
- Breakdown voltage VBR= 5.5 V min.
- Low leakage current: < 50 nA
- Very small PCB area: 0.64 mm2
- Lead-free and RoHS compliant
- Complies with the following standards
- IEC 61000-4-2 level 4:
- ±15 kV (air discharge)
- ±8 kV (contact discharge)
- IEC 61000-4-2 level 4:
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
CAD Symbol & Footprint models (2)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 23 Sep 2022 | 23 Sep 2022 | |
| ZIP | 1.0 | 23 Sep 2022 | 23 Sep 2022 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ESDAVLC5-4BX4 | NRND | ST0201 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Breakdown Voltage (V) (min) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| ESDAVLC5-4BX4 | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
ESDAVLC5-4BX4 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors