ESDCAN24-2BLY
Active
Design Win
Automotive dual-line TVS in SOT23-3L for CAN bus (12 V system)

Download datasheet Order Direct

Product overview

Description

These dual-line CAN transceiver protection devices (TVS) protect both CAN H and CAN L signals of automotive CAN PHY against ISO 7637-3 transients and ESD (electrostatic discharge).

ESDCAN series complies with all the physical layer constraints (jump start, reverse polarity, …) without compromising the low clamping voltage for an efficient CAN bus protection (controller area network) or LIN bus protection (local interconnect network).

The low line capacitance versions make them compliant with CAN-FD and high speed buses like FlexRay, USB, and even the future CAN XL.

  • All features

    • AEC-Q101 qualified
    • Dual-line ESD and EOS protection
    • Breakdown voltage: VBR
      • ESDCAN01-2BLY: 25 V
      • ESDCAN24-2BLY: 27 V
      • ESDCAN04-2BLY: 27.5 V
      • ESDCAN06-2BLY: 38 V
    • Bidirectional device
    • Max pulse power up to 230 W (8/20 μs)
    • Low clamping factor VCL / VBR
    • ECOPACK2 ROHS compliant component
    • UL94, V0
    • J-STD-020 MSL level 1
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (Jump start and reversed battery tests for 12 V system))
    • IEC 61000-4-4 (EFT)
      • 4 kV
    • ISO 10605 C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±30 kV (Contact and air discharge)
    • ISO 10605 C = 330 pF, R = 330 Ω exceeds level 4:
      • ±30 kV (Contact and air discharge)
    • ISO 10605 C = 330 pF, R = 2 kΩ exceeds level 4:
      • ±30 kV (Contact and air discharge)
    • ISO 7637-3:
      • Pulse 3a: -150 V
      • Pulse 3b: +150 V
      • Pulse 2a: +/- 85 V

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDCAN24-2BLY

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ESDCAN24-2BLY
Active
SOT23-3L Automotive Ecopack2 - -

ESDCAN24-2BLY

Package:

SOT23-3L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-3L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDCAN24-2BLY

Distributor availability of ESDCAN24-2BLY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDCAN24-2BLY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDCAN24-2BLY

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

27

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors