Product overview
Description
These devices have been especially designed to protect new high voltage, as well as classical SLICs, against transient overvoltages.
Positive overvoltages are clamped by 2 diodes. Negative surges are suppressed by 2 thyristors, their breakdown voltage being referenced to -VBAT through the gate.
These components present a very low gate triggering current (IGT) in order to reduce the current consumption on printed circuit board during the firing phase.
-
All features
- Programmable transient suppressor
- Wide negative firing voltage range:
- VGn = -175 V max.
- Low dynamic switching voltages:
- VFP and VDGL
- Low gate triggering current: IGT = 5 mA max.
- Peak pulse current: IPP = 40 A (5/310 μs)
- Holding current: IH = 150 mA min.
- Benefits:
- A Trisil is not subject to ageing and provides a fail-safe mode in short circuit for a better protection.
- Trisils are used to help equipment to meet various standards such as UL60950, IEC 60950 / CSA C22.2, UL1459 and TIA-968-A (formerly FCC part 68)
- Trisils have UL94 V0 resin approved (Trisils are UL497B approved - file: E136224)
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 18 May 2020 | 18 May 2020 |