Product overview
Description
The STDES-IDS003V1 kit is a complete, fully configurable energy reference design for a wireless sensor node powered by a TEG module mounted on the bottom side. It consists of a fully integrated STDES-ERH001V1 transmitter board with a temperature sensor (STTS751), an air pressure sensor (LPS25H) and a 3-axis accelerometer MEMS sensor (LIS3DH) powered by the SPV1050 device. An ST microcontroller and a Sub-1 GHz RF transmitter are also mounted.
The system includes a receiver companion (STDES-ERH002V1 board based on the STM32L151) powered through a USB cable from the PC.
The reference design kit is supported by a user-friendly software GUI (STSW-IDS002V1) that is able to display PV module and battery electrical characteristics, conversion efficiency, MPPT accuracy and sensor readings.
-
All features
- Autonomous wireless sensor node based on SPV1050 ULP energy harvester and battery charger
- Embedded 3-axis accelerometer, temperature sensor and air pressure sensor to emaulate typical use case scenario
- TEG module (mounted on bottom) with heat sink (mounted on top) and magnet
- Lithium coin-cell battery
- User-friendly software GUI for system configuration
- Can be used with STDES-ERH001D power monitoring board to measure and monitor efficiency and other fundamental electrical parameters
- RF receiver board powered by USB
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 24 Oct 2018 | 24 Oct 2018 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 24 Oct 2018 | 24 Oct 2018 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 24 Oct 2018 | 24 Oct 2018 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-IDS003V1 | Active | - | Industrial | - | - | - | - | |
STDES-IDS003V1
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-IDS003V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STDES-IDS003V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors