STM32C011J4

Active
Design Win Education

Mainstream Arm Cortex-M0+ MCU with 16 Kbytes of Flash memory, 6 Kbytes RAM, 48 MHz CPU, 2x USART, timers, ADC, comm. I/F, 2-3.6V

Download datasheet Order Direct

Product overview

Description

The STM32C011x4/x6 mainstream microcontrollers are based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 48 MHz frequency. Offering a high level of integration, they are suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.

The devices incorporate a memory protection unit (MPU), high-speed embedded memories (6 Kbytes of SRAM and up to 32 Kbytes of flash program memory with read and write protection), DMA, an extensive range of system functions, enhanced I/Os, and peripherals. The devices offer standard communication interfaces (one I2Cs, one SPI / one I2S, and two USARTs), one 12-bit ADC (2.5 MSps) with up to 15 channels, a low-power RTC, an advanced control PWM timer, four general-purpose 16-bit timers, two watchdog timers, and a SysTick timer.

The devices operate within ambient temperatures from -40 to 125°C and with supply voltages from 2.0 V to 3.6 V. Optimized dynamic consumption combined with power-saving modes allows the design of low-power applications.

The devices are housed in packages with 8 to 20 pins.

  • All features

    • Includes ST state-of-the-art patented technology
    • Core: Arm® 32-bit Cortex®-M0+ CPU, frequency up to 48 MHz
    • -40°C to 85°C/105°C/125°C operating temperature
    • Memories
      • Up to 32 Kbytes of flash memory with protection
      • 6 Kbytes of SRAM with hardware parity check
    • CRC calculation unit
    • Reset and power management
      • Voltage range: 2.0 V to 3.6 V
      • Power-on / power-down reset (POR/PDR)
      • Programmable brownout reset (BOR)
      • Low-power modes:Sleep, Stop, Standby, Shutdown
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator with calibration
      • Internal 48 MHz RC oscillator (±1 %)
      • Internal 32 kHz RC oscillator (±5 %)
    • Up to 18 fast I/Os
      • All mappable on external interrupt vectors
      • All 5 V-tolerant
    • 3-channel DMA controller with flexible mapping
    • 12-bit, 0.4 µs ADC (up to 13 ext. channels)
      • Conversion range: 0 to 3.6 V
    • 8 timers: 16-bit for advanced motor control, four 16-bit general-purpose, two watchdogs, SysTick timer
    • Calendar RTC with alarm
    • Communication interfaces
      • One I2C-bus interface supporting Fast-mode Plus (1 Mbit/s) with extra current sink; supporting SMBus/PMBus™ and wake-up from Stop mode
      • Two USARTs with master/slave synchronous SPI; one supporting ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wake-up feature
      • One SPI (24 Mbit/s) with 4- to 16-bit programmable bitframe, multiplexed with I²S interface; two extra SPIs through USARTs
    • Development support: serial wire debug (SWD)
    • All packages ECOPACK 2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32C011J4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
STM32C011J4M6
Ecopack2
Industrial

STM32C011J4M6

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32C011J4M6
Available at distributors

Distributor availability of STM32C011J4M6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32C011J4M6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C011J4M6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

6

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

2

Number of Channels (typ):

7

I2S (typ):

1

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

New STM32C0 MOOCs available on the ST Community!