STSW-LINK009

Active
Design Win

ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows

Get Software Download databrief

Product overview

Description

This USB driver (STSW-LINK009) is for ST-LINK/V2, ST-LINK/V2-1, and STLINK-V3 boards and derivatives (STM8/STM32 Discovery kits, STM8/STM32 Evaluation boards, and STM32 Nucleo boards). It declares the USB interfaces possibly provided by the ST-LINK to the system: ST Debug, Virtual COM port, and ST Bridge interfaces.

Installing the driver before connecting the ST-LINK/V2 or ST-LINK/V2-1 devices is mandatory for a successful enumeration. Installing the driver before connecting STLINK-V3 devices is optional to customize the default names assigned by the system to Virtual COM ports.

  • All features

    • Digitally signed driver
    • WinUSB CoInstallers for x86 (32-bit) and amd64 (64-bit) versions of Windows® 10 and 11 (Not tested on Windows® 7 and 8)
    • ST-LINK USB interface descriptors (Debug, Bridge, Virtual COM port)

Get Software

STM32C5: Breaking the mold without breaking the bank