VL53L4CX
Active
Education Design Win
Time-of-Flight (ToF) sensor with extended range measurement

Download datasheet Order Direct

Product overview

Key Benefits

Histogram Multi-Object Detection

Enables multi-object detection thanks to the use of ST histogram algorithms which also ensure cover glass crosstalk immunity.

Long Range Detection

6 m ranging capability enables accurate distance measurements over medium to long distances, supporting a broad spectrum of depth‑sensing and presence‑detection applications.

Narrow Field of View

Narrow field of view enables focused distance measurement on a confined area, reducing background interference and improving target discrimination in tightly defined scenes.

Description

Specifically designed for long-range, multitarget measurements, the VL53L4CX provides very accurate distance measurements up to 6 m with excellent results over short distances. A new generation laser emitter with 18° FoV improves performance under ambient light.

Thanks to ST's patented algorithms and innovative module construction, the VL53L4CX is also able to detect multiple objects within the FoV with depth understanding. ST histogram algorithms ensure cover glass crosstalk immunity beyond 80 cm and dynamic smudge compensation for targets below 80 cm.

Like all Time-of-Flight sensors based on ST's FlightSense technology, the VL53L4CX records an absolute distance measurement regardless of the target color and reflectance.

Housed in a miniature reflowable package, which integrates a SPAD (single photon avalanche diode) array, the VL53L4CX achieves the best ranging performance even when hidden behind a wide range of cover glass materials.

All of ST's Time-of-Flight sensors integrate a VCSEL (vertical-cavity surface-emitting laser) which emits a fully invisible 940 nm IR light, which is totally safe for the eyes (Class 1 certification).

  • All features

    • Fast, accurate distance ranging
      • Histogram based technology
      • Distance measurement from 0 mm up to 6 m
      • Short distance linearity down to 10 mm
      • Major improvement in long distance-ranging performance across all targets and light levels
      • Field of view (FoV) of 18°
      • Multiobject detection capability
      • Targets beyond 80 cm range are immune to crosstalk from cover glass, and smudge
    • VL53L4CX is a fully integrated miniature module
      • Emitter: 940 nm invisible laser (VCSEL) and its analog driver
      • Low-power microcontroller running advanced digital firmware
      • Size: 4.4 x 2.4 x 1 mm
      • Pin-to-pin compatible with VL53L0X, VL53L1X, VL53L1CB, VL53L3CX, and VL53L4CD
    • Easy integration
      • Reflowable component
      • Live crosstalk correction
      • Part-to-part or generic shape crosstalk calibration available
      • Single power supply 2v8
      • Can be hidden behind cover glass
      • I²C interface (up to 1 MHz)
      • Full set of software drivers (Linux compatible) for turnkey ranging
      • Drivers are compatible with VL53L3CX ones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL53L4CX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade Grade Material Declaration**
VL53L4CXV0DH/1
Ecopack2
Industrial

VL53L4CXV0DH/1

Package:

Industrial

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VL53L4CXV0DH/1

Distributor availability of VL53L4CXV0DH/1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VL53L4CXV0DH/1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VL53L4CXV0DH/1

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors