CLT03-1SC3

Active
Education

Single line self powered digital input current limiter in SOT23-8L

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The CLT03 series is a digital input current limiter which drastically reduces the power dissipation of the digital inputs. It does not require external power supply as the device is activated with the input signal and it consumes no power in off state.
The CLT03 series is high side and low side compatible, as well as reverse plugin compatible. It can drive either opto-coupler or 3.3 V LVTTL circuit.
The CLT03-2Q3 can be evaluated thanks to the STEVAL-IFP035V1 evaluation board which embeds an isolated and non-isolated digital inputs configuration.
  • All features

    • Single and dual isolated channel devices
    • No power supply needed
    • Digital input current limitation
    • Enables input to meet type 1 and 3 characteristic of IEC 61131-2 standard
    • Deglitch filter for EMC robustness
    • High side / Low side compatible
    • Inputs are reverse plugin compatible
    • Drive isolated opto-couplers or non-isolated LVTTL digital input termination
    • Operating ambient temperature range from -30 °C to 125 °C
    • Two packages
      • SOT23-8L - 650 µm pitch
      • QFN-16L - 500 µm pitch
    • Complies with the following standards:
      • IEC 61000-4-2 level 1: ±4 kV (air discharge)
      • IEC 61000-4-2 level 1: ±2 kV (contact discharge)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CLT03-1SC3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
CLT03-1SC3
Active
SOT23-8L Industrial Ecopack2

CLT03-1SC3

Package:

SOT23-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
CLT03-1SC3 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel SOT23-8L -40 125 MALAYSIA 0.474 / 100

CLT03-1SC3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.474 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-8L

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

0.474 / 100

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors