DVIULC6-2x6

NRND

Ultra Low capacitance 2 lines ESD protection

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The DVIULC6-2M6 is a monolithic, application specific discrete device dedicated to ESD protection of high speed interfaces, such as DVI, IEEE 1394a, b and c, USB2.0, Ethernet links and video lines. Its ultra low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the most stringently characterized ESD strikes.
  • All features

    • 2-line ESD protection (at 15 kV air and contact discharge, exceeds IEC 61000-4-2)
    • Protects VBUSwhen applicable
    • Ultra low capacitance: 0.6 pF at F = 825 MHz
    • Fast response time compared with varistors
    • Low leakage current: 0.5 μA max
    • RoHS compliant

Circuit Diagram

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finders Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DVIULC6-2x6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DVIULC6-2M6
NRND
QFN-6L Industrial Ecopack2

DVIULC6-2M6

Package:

QFN-6L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
More info
min
max
DVIULC6-2M6 Available at 3 distributors

Distributor availability ofDVIULC6-2M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9587 1 Order Now
MOUSER WORLDWIDE 853 1 Order Now
Farnell Element14 EUROPE 2890 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

9587

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

853

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2890

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

Buy Direct
NRND
EAR99 NEC Tape And Reel QFN-6L - - 6
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

-

Country of Origin:

CHINA

DVIULC6-2M6

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

Distributor availability ofDVIULC6-2M6

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9587 1 Order Now
MOUSER WORLDWIDE 853 1 Order Now
Farnell Element14 EUROPE 2890 1 Order Now

Distributor reported inventory date: 2021-04-15

Distributor Name

DIGIKEY

Stock

9587

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

853

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2890

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-15

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-6L

Operating Temperature (°C)

(min)

-

(max)

-

Breakdown Voltage (V) (min)

6

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors