Ethernet transceivers are not specified against IEC 61000 surges, so they must be protected. Different standards can be applied since Ethernet lines are used in various applications including computer, multimedia, industrial, home automation, and telecom segments.
ST’s Ethernet line protection devices feature:
- Compliance to telecom standard IEC 61000-4-2 and IEC 61000-4-5 for lightning surges
- Internet speed support of 1G Ethernet, 10/100 and 10G Ethernet
- Primary and secondary protection either on the RJ45 or on the transceiver side, depending on the surge standard required
In addition, they meet all surge standards for each of the applications listed above.
Featured Videos
-
TPN3021
Tripolar overvoltage protection for network interfaces
-
SLVU2.8
Low Voltage Unit for Gigabit Ethernet protection
-
PEP01-5841
Quad 58 V TVS for PoE supplies in SO-8
-
ETP01-2821
Protection for Ethernet lines
-
ETP01-1621
Protection for Ethernet lines
-
HSP061-4M10
4-line ESD protection for high speed lines