Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The LBP01 series are bypass switches to be connected in parallel with 1 or 2 LEDs. In case of LED failure, this allows the current to flow through the other LEDs. It also provides an overvoltage protection against surges defined in IEC 61000-4-2 and IEC 61000-4-5
Their robust dice also protect LEDs against surge.
These devices are compatible with LEDs up to 1 A.
LBP01 are packaged either in SMB or SOT23-5L
  • All features

    • Bidirectional device: LBP01-0810B
    • Unidirectional device: LBP01-0803SC5
    • RoHS compliant
    • Benefits
      • Keep LED strings on in case of LED open mode failure
      • Reduced maintenance cost
      • Increase lifetime of the lighting system
    • Complies with the following standards:
      • IEC61000-4-2 level 4
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)
      • IEC 61000-4-5
        • ±1kV / 24 A

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST Protection Finder

      Active

      Protection product finder application for Android, iOS and Wandoujia

      Finder Apps ST
      ST Protection Finder

      Description:

      Protection product finder application for Android, iOS and Wandoujia
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LBP01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHS Compliance Grade EStore Price At Frequency Range Automotive Grade Material Declaration**
LBP01-0803SC5
Ecopack2
.59 - _
LBP01-0810B
Ecopack2
.69 - _

LBP01-0803SC5

Package:

.59

Material Declaration**:

RoHS Compliance Grade

Ecopack2

EStore Price

.59

At Frequency Range

-

Automotive Grade

_

LBP01-0810B

Package:

.69

Material Declaration**:

PDF XML

RoHS Compliance Grade

Ecopack2

EStore Price

.69

At Frequency Range

-

Automotive Grade

_

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) VRM (V) (max)
Budgetary Price (US$)*/Qty
More info
min
max
LBP01-0810B Available at 2 distributors

Distributor availability ofLBP01-0810B

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12209 1 Order Now
MOUSER WORLDWIDE 528 1 Order Now

Distributor reported inventory date: 2021-09-25

Distributor Name

DIGIKEY

Stock

12209

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

528

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-25

Buy Direct
Active
EAR99 NEC Tape And Reel SMB -55 150 3 0.231 / 100
MORE INFO

Directionality:

Bi-Directional

Unit Price (US$):

0.231

Country of Origin:

CHINA

LBP01-0803SC5 No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel SOT23-5L -55 150 3 0.194 / 500
MORE INFO

Directionality:

Uni-Directional

Unit Price (US$):

0.194

Country of Origin:

MALAYSIA

LBP01-0810B

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.231 / 100

Distributor availability ofLBP01-0810B

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 12209 1 Order Now
MOUSER WORLDWIDE 528 1 Order Now

Distributor reported inventory date: 2021-09-25

Distributor Name

DIGIKEY

Stock

12209

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

528

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-25

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SMB

Operating Temperature (°C)

(min)

-55

(max)

150

VRM (V) (max)

3

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.231 / 100

Country of Origin

CHINA

LBP01-0803SC5

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.194 / 500

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

SOT23-5L

Operating Temperature (°C)

(min)

-55

(max)

150

VRM (V) (max)

3

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

0.194 / 500

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors