ECMF04-4HSM10
Obsolete
Design Win
Common mode filter with ESD protection in QFN-10L

Download datasheet

This product is

Obsolete
. 

We recommend you that replacement part: 

ECMF4-40A100N10

Product overview

Description

The ECMF04-4HSM10 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses like HDMI Full HD, MIPI, Display Port and other high speed serial interfaces.

The device has a very large differential bandwidth to comply with these standards and can protect and filter two differential lanes.

  • All features

    • Very large differential bandwidth to comply with HDMI Full HD, MIPI, USB2.0, USB3.2 Gen 1, Display Port and other high speed serial interfaces
    • Provides -20 dB attenuation at 700 MHz in LTE bands
    • High common mode attenuation:- 25 dB between 800 MHz - 900 MHz
    • Low PCB space consumption
    • Thin package for compact applications: 0.55 mm max.
    • High reduction of parasitic elements through integration
    • RoHS package
    • IEC 61000-4-2, level 4:
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF04-4HSM10

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models