PD57060S-E
Active
Design Win
RF POWER transistor, LdmoST plastic family N-channel enhancement-mode, lateral MOSFETs

Download datasheet Order Direct

Product overview

Description

The device is a common source N-channel, enhancement-mode lateral field-effect RF power MOSFET. It is designed for high gain, broad band commercial and industrial applications. It operates at 28 V in common source mode at frequencies up to 1 GHz. The device boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. Device’s superior linearity performance makes it an ideal solution for base station applications. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optmized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT = 60 W with 14.3dB gain@ 945 MHz/28 V
    • New RF plastic package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PD57060S-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
PD57060-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2 - -
PD57060S-E
Active
PowerSO-10RF (straight lead) Industrial Ecopack2 - -
PD57060TR-E
Active
PowerSO-10RF (formed lead) Industrial Ecopack2 - -

PD57060-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD57060S-E

Package:

PowerSO-10RF (straight lead)

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10RF (straight lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PD57060TR-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10RF (formed lead)

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PD57060S-E

Distributor availability of PD57060S-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD57060TR-E

Distributor availability of PD57060TR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
PD57060-E

Distributor availability of PD57060-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

PD57060S-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD57060S-E

Distributor Name

Distributor reported inventory date:

PD57060TR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD57060TR-E

Distributor Name

Distributor reported inventory date:

PD57060-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PD57060-E

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors