Product overview
Description
The STBP112 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on)N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.
In the event of an input overvoltage condition, the device immediately disconnects the DC power supply by turning off an internal low RDS(on)N-channel MOSFET to prevent damage to protected components.
In addition, the device also monitors its own junction temperature and switches off the internal MOSFET if the junction temperature exceeds the specified limit.
The device can be controlled by the microcontroller and can also provide status information about fault conditions.
The STBP112 is offered in a small, RoHS-compliant 8-lead TDFN (2 mm x 2 mm) package.
-
All features
- Input overvoltage protection up to 28 V
- Integrated high voltage N-channel MOSFET switch - low RDS(on)of 165 mΩ
- Integrated charge pump
- Maximum continuous current of 2 A
- Thermal shutdown
- Soft-start feature to control the inrush current
- Enable input (EN)
- Fault indication output (FLT)
- IN input ESD protection: ±15 kV air discharge, ±8 kV contact discharge (with 1 μF input capacitor), ±2 kV HBM (standalone device)
- Certain overvoltage options compliant with the China Communications Standard YD/T 1591-2006 (overvoltage protection only)
- Small, RoHS compliant 2 x 2 x 0.75 mm TDFN 8-lead package with thermal pad.
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STBP112CVDJ6F | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | DFN8 | Industrial | Ecopack3 | - | - | |
STBP112CVDJ6F
Package:
DFN8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STBP112CVDJ6F | | | distributors No availability of distributors reported, please contact our sales office |
STBP112CVDJ6F NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors