STM1831
Active
Design Win
Voltage detector with sense input and external delay capacitor

Download datasheet

Product overview

Description

The STM1831 is a voltage detector with very low current consumption. It monitors a voltage on a separate input pin (VSEN), which is fully functional even if the monitored voltage goes down to 0 V. In addition, the delay of the output can be adjusted by an external capacitor.

  • All features

    • Voltage monitored on separate sense input VSEN
    • Factory-trimmed voltage thresholds in 100 mV increments from 1.6 V to 5.7 V
    • ±2% voltage threshold accuracy
    • Operating voltage 1.6 V to 6.0 V
    • Open drain output
    • Low supply current of 0.8 μA (typ.)
    • Time delay programmable by external capacitor
    • Power supply transient immunity
    • Available in SOT23-5 package
    • Operating temperature –40 to 85 °C

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM1831

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM1831L24WY6F
Active
SOT23-5L Industrial Ecopack3 - -

STM1831L24WY6F

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM1831L24WY6F

Distributor availability of STM1831L24WY6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM1831L24WY6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM1831L24WY6F

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors