A scalable offer for brand protection and embedded systems
STSAFE is a secure element product range providing authentication, confidentiality and platform integrity services to protect OEMs against cloning, counterfeiting, malware injection and unauthorized production. Compliant with the most demanding security certifications, STSAFE secure elements are turnkey solutions developed through a trusted supply chain with pre-provisioned secrets and certificates, that include a set of software libraries and drivers for secure, seamless integration.

Featured Videos
- STSAFE-A110 Authentication, state-of-the-art security for peripherals and IoT devices
- ST33GTPMAI2C Automotive TPM 2.0 device with an I2C interface
- ST33GTPMASPI Automotive TPM 2.0 device with an SPI interface
- ST33TPHF2XI2C Long-term evolution TPM 2.0 device with an I2C interface
- ST33GTPMII2C Industrial TPM 2.0 device with an I2C interface
- ST33TPHF20I2C Trusted Platform Module 2.0 with TCG I2C interface
- ST33GTPMISPI Industrial TPM 2.0 device with an SPI interface
- STSAFE-J100 Flexible programmable secure solution for Gateway
- ST33TPHF2XSPI Long-term evolution TPM 2.0 device with an SPI interface
- STSAFE-A1SX Secure Element for Sigfox LPWAN network
- STSAFE-A100 Authentication & Brand protection secure solution
- ST33TPHF2EI2C Trusted Platform Module 1.2 & 2.0 with TCG I2C interface
- ST33TPHF20SPI Trusted Platform Module 2.0 with TCG SPI interface
- ST33TPHF2ESPI Trusted Platform Module 1.2 & 2.0 with TCG SPI interface
- ST33TPM12SPI Trusted Platform Module with SPI interface based on 32-bit ARM® SecurCore® SC300 CPU
- ST33TPM12I2C Trusted Platform Module with I2C interface based on 32-bit ARM® SecurCore® SC300 CPU
- ST33TPM12LPC Trusted Platform Module with LPC interface based on 32-bit ARM® SecurCore® SC300 CPU