ST33KTPM2XSPI
Active
Design Win
TPM 2.0 devices with an SPI interface for consumer

Download databrief

Product overview

Description

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile, and computing applications. STSAFE is an ST trademark.

It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.

The STSAFE-TPM devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.

The STSAFE-TPM devices target Common Criteria, TCG, and FIPS certification.

The ST33KTPM2XSPI offers a slave serial peripheral interface (SPI) compliant with the TCG PC Client TPM Profile specifications.

It offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.

The ST33KTPM2XSPI operates in the –40 °C to 105 °C extended temperature range.

The ST33KTPM2XSPI devices are offered in the UFQFPN32 Ecopack2 packages.

  • All features

    • TPM features
      • Flash memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) Library specifications 2.0, revision 1.59 errata version 1.5 and TCG PC Client Platform TPM Profile (PTP) for TPM 2.0 Version 1.06
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted
      • Firmware image signed with ECDSA and PQC signature LMS (SP800-208)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)
        • FIPS 140-3 with physical security level 3
        • TCG certification
      • SPI communication bus running at up to 66 MHz
    • Hardware features
      • Highly reliable flash memory with error correction code
      • Extended temperature range: −40 °C to 105 °C
      • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Hardware and software protection against fault injection and side channel attacks
      • NIST SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
      • NIST SP800-90B and AIS31-compliant true random-number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024, 2048, 3072 and 4096 bits)
        • RSA signature (RSASSA-PSS, RSASSA-1v1_5)
        • RSA encryption (RSAES-OAEP, RSAES-1-v1_5)
        • SHA-1, SHA-2 (256, 384 and 512 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2, and SHA-3
        • AES-128, 192, and 256 bits
        • ECC key generation (NIST P_256/384/521, BN P_256)
        • ECC secret sharing (ECDH)
        • ECC signature (ECDSA, ECSchnorr, ECDAA)
        • PQC protected firmware update mechanism with LMS (SP800-208)
      • Device provided with four endorsement keys (EK) and EK certificates (RSA2048, RSA3072, ECC NIST P-256 and ECC NIST P-384)
      • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
    • Product targeted compliance
      • Compliant with Microsoft® Windows® 10 and 11
      • Compliant with Linux® drivers
      • Compliant with Intel® vPro® technology
      • Compliant with TCG test suite for TPM 2.0
      • Compliant with the open-source TCG TPM 2.0 TSS implementation
ST33KTPM
Trusted platform modules for consumer and industrial systems

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33KTPM2XSPI

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
ST33KTPM2X32CKE2
Active
UFQFPN 32 5x5x0.55 mm Ecopack2
ST33KTPM2X32DKG8
Active
UFQFPN 32 5x5x0.55 mm Ecopack2
ST33KTPM2X32DKJ0
Active
UFQFPN 32 5x5x0.55 mm Ecopack2
ST33KTPM2X32DKJ5
Active
UFQFPN 32 5x5x0.55 mm Ecopack2

ST33KTPM2X32CKE2

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

RoHS Compliance Grade

Ecopack2

ST33KTPM2X32DKG8

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

RoHS Compliance Grade

Ecopack2

ST33KTPM2X32DKJ0

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

RoHS Compliance Grade

Ecopack2

ST33KTPM2X32DKJ5

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
ST33KTPM2X32DKJ5

Distributor availability of ST33KTPM2X32DKJ5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST33KTPM2X32CKE2

Distributor availability of ST33KTPM2X32CKE2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST33KTPM2X32DKG8

Distributor availability of ST33KTPM2X32DKG8

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
ST33KTPM2X32DKJ0

Distributor availability of ST33KTPM2X32DKJ0

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST33KTPM2X32DKJ5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33KTPM2X32DKJ5

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST33KTPM2X32CKE2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33KTPM2X32CKE2

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST33KTPM2X32DKG8 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33KTPM2X32DKG8

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

ST33KTPM2X32DKJ0 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST33KTPM2X32DKJ0

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors