ST4SIM-111M
Active
Design Win
5G SIM System-on-Chip solution for secure M2M Industrial applications

Download databrief

Product overview

Description

The ST4SIM-111M is an STMicroelectronics SIM and embedded SIM (eSIM or eUICC) product designed for all industrial devices.

The ST4SIM-111M pre-integrates a cellular connectivity configuration provided by trusted partners. In this way, the product is ready to be deployed to the field.

The device ensures the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).

The device can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).

The device provides a secure and interoperable Java® Card environment compliant with Java® Card v3.0.5 ClassicMoreover, the device integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.

The device integrates a dynamic memory management with Java® Card garbage collection mechanism optimizing the usage of the memory.

The device is based on the ST33G1M2M, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.

  • All features

      • Cellular network connectivity configuration provided by trusted partners
      • Compliant with 3G / 4G (LTE) / 5G / NB-IoT / CAT–M networks
      • Network access applications supported: SIM / USIM / ISIM / CSIM
      • Secure element access control (ARF / PKCS#15)
      • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
      • Multi-interfaces able to combine (U)SIM + eSE
    • Hardware
      • Product available on ST33G1M2M
      • ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
      • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
      • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
      • Serial peripheral interface (SPI), depending on packages
      • Industrial qualification (JEDEC JESD47)
      • Operating temperature: -40°C to +105°C
      • Common Criteria EAL5+
    • ECOPACK-compliant packages
      • 2FF, 3FF or 4FF plugin card
      • DFN8 with wettable flanks (MFF2)
      • WLCSP11
    • Security
      • Symmetric cryptography DES / 3DES / AES
      • Asymmetric cryptography RSA (up to 2048 bits)
      • HTTPS remote management TLS v1.0, v1.1 and v1.2
      • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
      • Authentication algorithm: Comp128-2/-3, MILENAGE, TUAK, CAVE
    • Software standard compliancy
      • Java® Cardv.3.0.5 Classic
      • GlobalPlatform®card specification v2.3, including GP amendments A, B, C, D and E
      • ETSI, 3GPP and 3GPP release 16 (for further information, contact the local STMicroelectronics sales office)
      • Power saving features (PSM and eDRX) defined by ETSI

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4SIM-111M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
CIMMA8MIJP01914$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
CIMMA8MIJP01915$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
CIMMA8MIJP01916$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
CIMMA8MIJP01917$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
CIMMA8MIJP01918$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
CIMMA8MIJP01919$
Evaluation
SINGLE CARD Industrial Ecopack1 - -
OIMMA8MBHP01920$
Active
VFDFPN 8 5X6 WETTABLE FLANK Industrial N/A - -
OIMMA8MBHP01923$
Active
VFDFPN 8 5X6 WETTABLE FLANK Industrial N/A - -
ST4SIM-111M
Active
DICE Industrial N/A - -

CIMMA8MIJP01914$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

CIMMA8MIJP01915$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

CIMMA8MIJP01916$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

CIMMA8MIJP01917$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

CIMMA8MIJP01918$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

CIMMA8MIJP01919$

Package:

SINGLE CARD

Material Declaration**:

Marketing Status

Evaluation

Package

SINGLE CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

OIMMA8MBHP01920$

Package:

VFDFPN 8 5X6 WETTABLE FLANK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 8 5X6 WETTABLE FLANK

Grade

Industrial

RoHS Compliance Grade

N/A

OIMMA8MBHP01923$

Package:

VFDFPN 8 5X6 WETTABLE FLANK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFDFPN 8 5X6 WETTABLE FLANK

Grade

Industrial

RoHS Compliance Grade

N/A

ST4SIM-111M

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Service and Connectivity Provider
min
max
CIMMA8MIJP01914$

Distributor availability of CIMMA8MIJP01914$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01917$

Distributor availability of CIMMA8MIJP01917$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01915$

Distributor availability of CIMMA8MIJP01915$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01916$

Distributor availability of CIMMA8MIJP01916$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01919$

Distributor availability of CIMMA8MIJP01919$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01918$

Distributor availability of CIMMA8MIJP01918$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

OIMMA8MBHP01920$

Distributor availability of OIMMA8MBHP01920$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

OIMMA8MBHP01923$

Distributor availability of OIMMA8MBHP01923$

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4SIM-111M

Distributor availability of ST4SIM-111M

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

CIMMA8MIJP01914$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01914$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

CIMMA8MIJP01917$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01917$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

CIMMA8MIJP01915$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01915$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

CIMMA8MIJP01916$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01916$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

CIMMA8MIJP01919$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01919$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

CIMMA8MIJP01918$ Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

CIMMA8MIJP01918$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

OIMMA8MBHP01920$ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

OIMMA8MBHP01920$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

OIMMA8MBHP01923$ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

OIMMA8MBHP01923$

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

Verizon

Distributor Name

Distributor reported inventory date:

ST4SIM-111M Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4SIM-111M

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors