ST4SIM-200S
Active
Design Win
GSMA eSIM system-on-chip solution for secure IoT applications

Download databrief

Product overview

Description

The ST4SIM-200S is an STMicroelectronics top-class GSMA SIM (eSIM or eUICC) product designed for IoT devices.

It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v3.2.

The ST4SIM-200S can manage different MNO profiles while ensuring the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).

The ST4SIM-200S can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).

The ST4SIM-200S provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the ST4SIM-200S integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.

The ST4SIM-200S integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.

The ST4SIM-200S is based on the ST33G1M2, operating in the -25°C to +85 °C temperature range. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300™ RISC core.

  • All features

      • Configurable cellular network connectivity by a trusted partner
      • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
      • Network access applications supported: SIM / USIM / ISIM / CSIM
      • Secure element access control (ARF / PKCS#15)
      • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
    • Hardware
      • Product available on ST33G1M2
      • ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
      • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
      • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
      • Operating temperature: -25°C to +85°C
      • Common Criteria EAL5+
    • ECOPACK-compliant packages
      • 2FF, 3FF or 4FF plugin card (based on D18 micromodule)
      • Triple cut plugin card (based on D18 micromodule)
    • Security
      • Symmetric cryptography DES / 3DES / AES
      • Asymmetric cryptography RSA (up to 2048 bits)
      • HTTPS remote management TLS v1.0, v1.1 and v1.2
      • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
      • Authentication algorithm: MILENAGE, TUAK, CAVE
    • Software standard compliance
      • Java Card v3.0.4 Classic
      • GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
      • ETSI, 3GPP and 3GPP2 release 12 (See the ST4SIM-200S datasheet and for further information, contact the local STMicroelectronics sales office)
      • Power saving features (PSM and eDRX) defined by ETSI release 13
Watch our webinar on ST4SIM solutions
to manage cellular connectivity remotely

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4SIM-200S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST4SIM-200S
Active
DICE Industrial N/A - -

ST4SIM-200S

Package:

DICE

Material Declaration**:

Marketing Status

Active

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Service and Connectivity Provider
min
max
ST4SIM-200S

Distributor availability of ST4SIM-200S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST4SIM-200S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4SIM-200S

Operating Temperature (°C)

Min:

Max:

Service and Connectivity Provider:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors