STSAFE-V500
Evaluation
Design Win
In-vehicle Secure Element based on JavaCard™ Open Platform & other use cases

Download databrief

Product overview

Description

The STSAFE-V500 device is based on Arm® Cortex-M35P core.

The STSAFE-V500 is an Arm® Cortex M35P 32-bit RISC based system-on-chip, that runs GlobalPlatform® 3.0.5 Java® Card. It is intended for automotive applications.

The STSAFE-V500 offers, on top of the Java® Card Open Platform, applets that support the requirements of CCC Digital Key, Wireless Power Consortium (WPC) Qi wireless charging, as well as for in-vehicle infotainment applications ).

The STSAFE-V500 offers customers the flexibility to also integrate custom applets to support additional automotive applications.

For detailed configuration data, contact your local ST sales office.

Arm is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Java is a registered trademark of Oracle and/or its affiliates.

  • All features

    • Hardware features
      • AEC-Q100 grade 2 qualified
      • Arm® Cortex®-M35P SecurCore®
      • Operating temperature range −40 °C to 105 °C
      • Available in a TSSOP20 and UFQFPN32 wettable flank package
      • Interfaces:
        • SPI support at up to 48 MHz
        • I2C support at up to 1 MHz
      • Power range 1.8 V to 3.3 V
      • CC EAL 6+ certified
    • Software features
      • Java® Card 3.0.5 classic operating system
      • GlobalPlatform® 2.3 support
      • Support for GlobalPlatform Amendment D (SCP03), F (SCP11 a,b,c) & H
      • Support for GlobalPlatform® ELF upgrade
      • Dynamic memory management
      • APDU communication over I2C/SPI based on the GlobalPlatform® APDU Transport over I2C/SPI specification
      • Firmware upgrade mechanism
      • Support of multiple logical secure element for hypervisor support
      • In certification CC EAL5+ according to Java® Card open protection profile

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSAFE-V500

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSAFE-V500
Evaluation
TSSOP-20 Automotive N/A - -

STSAFE-V500

Package:

TSSOP-20

Material Declaration**:

Marketing Status

Evaluation

Package

TSSOP-20

Grade

Automotive

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
STSAFE-V500

Distributor availability of STSAFE-V500

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSAFE-V500 Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSAFE-V500

Operating Temperature (°C) (min):

0

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors