Product overview
Description
The 1N5822U Schottky diode is ESCC qualified. It is housed in a surface mount hermetically sealed ceramic LCC-2B package whose footprint is fully compatible with industry standard as D5B.
Its full planar technology allows superior performances and high reliability up to 150 °C junction temperature.
This diode is ESCC qualified, which makes it eligible for use in space programs. It is typically used in switching mode power supplies, high frequency DC-to-DC converters or low voltage step-down chopper drive to perform secondary rectification, redundancy OR-Ing, free wheeling diode or reverse polarity protection.
-
All features
- Low forward voltage drop: VF = 0.485 V at 3 A and +25 °C
- Very small conduction losses
- Ultrafast switchings with negligible losses
- High thermal conductivity materials
- Surface mount hermetic package
- Radiation performance
- 150 krad (Si) low dose rate
- 3 Mrad (Si) high dose rate
- ESCC qualified: detail specification 5106/020
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 07 Jul 2020 | 07 Jul 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| 1N5822U01B | Active Product is in volume production. | LCC2B FP | Industrial | N/A | - | - | |
| 1N5822U02B | Active Product is in volume production. | LCC2B FP | Industrial | N/A | - | - | |
| 1N5822UB1 | Active Product is in volume production. | LCC2B EM | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1N5822UB1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| 1N5822U02B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| 1N5822U01B | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
1N5822UB1 Active
1N5822U02B Active
1N5822U01B Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors