Product overview
Description
The 54AC164245 is a rad-hard advanced high-speed CMOS, Schmitt trigger, 16-bit, bidirectional, multi-purpose transceiver with 3-state outputs and cold sparing.
Designed to be used as an interface between a 5 V bus and a 3.3 V bus in mixed 5 V/3.3 V supply systems, it achieves high-speed operations while the CMOS low-power dissipation is kept.
All pins have cold spare buffers to change them to high impedance when VDD is tied to ground.
This IC is intended for a two-way asynchronous communication between data buses. The direction of the data transmission is determined by the nDIR inputs.
The A port interfaces with the 3.3 V bus can also operate at 2.3 V. The B port operates with the 5 V bus.
The 54AC164245 is packaged in hermetic ceramic Flat 48-lead screened as per MIL-PRF-38535 to comply with the needs of space applications. It is available with the upper metallic lid either floating or internally connected to ground.
-
All features
- Fully compatible with the 54ACS164245
- Dual supply bidirectional level shifter
- Extended voltage range from 2.3 V to 5.5 V
- Separated enable pin for 3-state output
- Schmidt-triggered I/Os: 100 mV hysteresis
- Internal 26 Ω limiting resistor on each I/O
- High speed: Tpd = 8 ns maximum
- Fail safe
- Cold spare
- Hermetic package
- Guaranteed up to 100 krad (Si) TID
- No SEL at 110 MeV.cm2/mg
- RHA QML-V qualified
- SMD: 5962R98580
- Mass : 1.5 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 18 Jun 2021 | 18 Jun 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHRAC164245K01V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHRAC164245K03V | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - | |
| RHRAC164245K1 | Active Product is in volume production. | Flat-48 | Industrial | N/A | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHRAC164245K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHRAC164245K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHRAC164245K03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHRAC164245K1 Active
RHRAC164245K01V Active
RHRAC164245K03V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors