54AC32
Active
Design Win
Rad-Hard Quad 2-Input OR Gate

Download databrief

Product overview

Description

The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions.

All type of the series features a high radiation hardness, in total ionizing dose (TID), in single event latch-up (SEL) and in single event upset (SEU). Housed in ceramic hermetic packages and QML-V qualified, they are ideally suited for use in the most demanding space conditions, as well as in other harsh environmental conditions.

The complete specification of each type is available from the DLA web site https://landandmaritimeapps.dla.mil/programs/smcr/default.aspx2 or directly using the hyperlinks provided in this document.

A dedicated technical note TN1181 provides additional information on the Engineering model quality level.

  • All features

    • 7 V Absolute maximum ratings
    • 2 V to 6 V operating voltage for CMOS 54ACxxx series
    • 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
    • Hermetic packages
    • High radiation hardness:
      • TID : 300 krad(Si) RHA
      • SEL immune up to 110 MeV.cm²/mg
      • SEU and SET characterized
    • -55 °C to +125 °C temperature range
    • QML-V qualified

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 54AC32

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
RHFAC32D03V
Active
DIL-14 Industrial N/A - -
RHFAC32K01V
Active
Flat-14 Industrial N/A - -
RHFAC32K02V
Active
Flat-14 Industrial N/A - -
RHFAC32K03V
Active
Flat-14 Industrial N/A - -
RHFAC32K04V
Active
Flat-14 Industrial N/A - -
RHFAC32K1
Active
Flat-14 Industrial N/A - -

RHFAC32D03V

Package:

DIL-14

Material Declaration**:

Marketing Status

Active

Package

DIL-14

Grade

Industrial

RoHS Compliance Grade

N/A

RHFAC32K01V

Package:

Flat-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Flat-14

Grade

Industrial

RoHS Compliance Grade

N/A

RHFAC32K02V

Package:

Flat-14

Material Declaration**:

Marketing Status

Active

Package

Flat-14

Grade

Industrial

RoHS Compliance Grade

N/A

RHFAC32K03V

Package:

Flat-14

Material Declaration**:

Marketing Status

Active

Package

Flat-14

Grade

Industrial

RoHS Compliance Grade

N/A

RHFAC32K04V

Package:

Flat-14

Material Declaration**:

Marketing Status

Active

Package

Flat-14

Grade

Industrial

RoHS Compliance Grade

N/A

RHFAC32K1

Package:

Flat-14

Material Declaration**:

Marketing Status

Active

Package

Flat-14

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Package: Product Marking
SMD PIN/Detailed Spec
Quality Level
Lead Finish
RHFAC32K02V

Distributor availability of RHFAC32K02V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32K03V

Distributor availability of RHFAC32K03V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32K1

Distributor availability of RHFAC32K1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32D03V

Distributor availability of RHFAC32D03V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32K04V

Distributor availability of RHFAC32K04V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32K01V

Distributor availability of RHFAC32K01V

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

RHFAC32K02V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32K02V

Package: Product Marking:

5962F8761401VXA

SMD PIN/Detailed Spec:

5962F8761401VXA

Quality Level:

QML-V Flight

Lead Finish:

Solder Dip

Distributor Name

Distributor reported inventory date:

RHFAC32K03V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32K03V

Package: Product Marking:

5962F8761401VYC

SMD PIN/Detailed Spec:

5962F8761401VYC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHFAC32K1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32K1

Package: Product Marking:

RHFAC32K1

SMD PIN/Detailed Spec:

-

Quality Level:

Engineering Model

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHFAC32D03V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32D03V

Package: Product Marking:

5962F8761401VCC

SMD PIN/Detailed Spec:

5962F8761401VCC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

RHFAC32K04V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32K04V

Package: Product Marking:

5962F8761401VYA

SMD PIN/Detailed Spec:

5962F8761401VYA

Quality Level:

QML-V Flight

Lead Finish:

Solder Dip

Distributor Name

Distributor reported inventory date:

RHFAC32K01V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

RHFAC32K01V

Package: Product Marking:

5962F8761401VXC

SMD PIN/Detailed Spec:

5962F8761401VXC

Quality Level:

QML-V Flight

Lead Finish:

Gold

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors