Product overview
Description
The 54ACxxxx and 54ACTxxxx series are composed of high-speed CMOS functions, specifically designed to meet the radiation requirements of the aerospace industry. They include a large set of gates, flip-flops, multiplexers, counters, bus interfaces, and several other functions.
All type of the series features a high radiation hardness, in total ionizing dose (TID), in single event latch-up (SEL) and in single event upset (SEU). Housed in ceramic hermetic packages and QML-V qualified, they are ideally suited for use in the most demanding space conditions, as well as in other harsh environmental conditions.
The complete specification of each type is available from the DLA web site https://landandmaritimeapps.dla.mil/programs/smcr/default.aspx2 or directly using the hyperlinks provided in this document.
A dedicated technical note TN1181 provides additional information on the Engineering model quality level.
-
All features
- 7 V Absolute maximum ratings
- 2 V to 6 V operating voltage for CMOS 54ACxxx series
- 4.5 V to 5.5 V operating voltage for TTL 54ACTxxx series
- Hermetic packages
- High radiation hardness:
- TID : 300 krad(Si) RHA
- SEL immune up to 110 MeV.cm²/mg
- SEU and SET characterized
- -55 °C to +125 °C temperature range
- QML-V qualified
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFACT02K01V | Active Product is in volume production. | Flat-14 | Industrial | N/A | - | - | |
| RHFACT02K02V | Active Product is in volume production. | Flat-14 | Industrial | N/A | - | - | |
| RHFACT02K03V | Active Product is in volume production. | Flat-14 | Industrial | N/A | - | - | |
| RHFACT02K04V | Active Product is in volume production. | Flat-14 | Industrial | N/A | - | - | |
| RHFACT02K1 | Active Product is in volume production. | Flat-14 | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFACT02K02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFACT02K03V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFACT02K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFACT02K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFACT02K04V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFACT02K02V Active
RHFACT02K03V Active
RHFACT02K01V Active
RHFACT02K1 Active
RHFACT02K04V Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors