Product overview
Description
The RHFLVDS315 is a quad, low-voltage, differential signaling (LVDS) driver specifically designed, packaged, and qualified for use in aerospace environments in a low-power and fast point-to-point baseband data transmission standard.
Operating at 3.3 V power supply, the RHFLVDS315 operates over a controlled impedance of 100-ohm transmission media that may be printed circuit board traces, back planes or cables.
The circuit features an internal fail-safe function to ensure a known state in case of floating input. All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND.
Designed using ST's proprietary CMOS process with specific mitigation techniques, the RHFLVDS315 achieves “best in the class” for hardness to total ionisation dose and heavy ions.
The RHFLVDS315 can operate over a large temperature range of -55 °C to +125 °C and is housed in a hermetic Ceramic Flat-16 package.
-
All features
- LVDS output
- CMOS input
- Enable/Disable function with high-impedance
- ANSI TIA/EIA-644 compliant
- 400 Mbps (200 MHz)
- Cold spare on all pins
- 3.3 V operating power supply
- 4.8 V absolute rating
- Output voltage: 350 mV on 100 Ω load
- Hermetic package
- Guaranteed up to 300 krad TID
- SEL immune up to 135 MeV.cm²/mg
- SET/SEU immune up to 67 MeV.cm²/mg
- SMD: 5962F98651
- Mass: 0.65 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 19 Jul 2024 | 19 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RHFLVDS315K01V | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
| RHFLVDS315K02V | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
| RHFLVDS315K1 | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFLVDS315K02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFLVDS315K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFLVDS315K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFLVDS315K02V Active
RHFLVDS315K01V Active
RHFLVDS315K1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors