Product overview
Description
The RHFLVDS41 is a quad, low-voltage, differential signaling (LVDS) driver specifically designed, packaged, and qualified for use in aerospace environments in a low-power and fast point-to-point baseband data transmission standard.
Operating from a 2.3 V to 3.6 V power supply, the RHFLVDS41 operates over an 100 Ω transmission media that may be printed circuit board traces, backplanes, or cables.
Designed on ST's proprietary CMOS process with specific mitigation techniques, the RHFLVDS41 achieves “best-in-class” for hardness to total ionizing dose and heavy ions.
The RHFLVDS41 can operate over -55 °C to +125 °C and it is housed in a hermetic Ceramic Flat-16 package with metallic lid electrically connected to ground.
-
All features
- 600 Mbps typical (300 MHz)
- 2.3 V to 3.6 V power supply
- LVCMOS inputs conform to JESD80 (2.5) and JESD64-A (2.5/3.3)
- 4.8 V absolute rating
- Compliant with TIA/EIA-644 LVDS standard (point-to-point)
- 8 kV HBM on LVDS output pins
- Flow-through pinout for reduced crosstalk
- Enable/disable function with high-impedance pull-up, pull-down
- Fail-safe function on all I/Os
- Cold Spare
- LVDS output voltage: 350 mV on 100 Ω load
- Hermetic package
- Guaranteed up to 300 krad TID
- SEL immune up to 125 MeV.cm²/mg
- SET/SEU immune up to 62.5 MeV.cm²/mg
- SMD pin: 5962F25205
- Mass: 0.65 g
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 09 Sep 2025 | 09 Sep 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| RH-LVDS41K1 | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
| RHFLVDS41K01V | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
| RHFLVDS41K02V | Active Product is in volume production. | Flat-16 | Industrial | N/A | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Package: Product Marking | SMD PIN/Detailed Spec | Quality Level | Lead Finish | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RHFLVDS41K01V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RHFLVDS41K02V | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||||
| RH-LVDS41K1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
RHFLVDS41K01V Active
RHFLVDS41K02V Active
RH-LVDS41K1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors