CATEGORIES
  • T-series high-temperature (800 V) Triacs

    Targeting applications with high EMI constraints, ST’s T-series high-temperature Triacs are designed for the ever-increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution for power control.

    For this series, both immunity (dV/dt) and commutation capability (dI/dt) are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the triac, for all 10 mA gate current types.

    6 to 25 A 800 V T-series Triacs with 35 mA gate types and 800 V capability are now available in a D2PAK package, providing improved EMC immunity and commutation for a wider range of loads.

    The trade-off of surge current (ITSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.