T1050H
Active
Design Win
10 A - 600 V - 150 °C H-series Triacs

Download datasheet

Product overview

Description

Available in through-hole or surface mount packages, the T1035H and T1050H Triacs series are suitable for general purpose mains power ac switching.

By using an internal ceramic pad, the T10xxH-6I provides voltage insulation (rated at 2500 V rms).

  • All features

    • Medium current Triac
    • 150 °C max. Tjturn-off commutation
    • Low thermal resistance with clip bonding
    • Very high 3 quadrant commutation capability
    • Packages are RoHS (2002/95/EC) compliant
    • UL certified (ref. file E81734)

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - T1050H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
T1050H-6G
Active
D2PAK Industrial Ecopack2 - -
T1050H-6G-TR
Active
D2PAK Industrial Ecopack2 - -
T1050H-6I
Active
TO-220AB Ins Industrial Ecopack2 - -
T1050H-6T
Active
TO-220AB Industrial Ecopack2 - -

T1050H-6G

Package:

D2PAK

Material Declaration**:

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

T1050H-6G-TR

Package:

D2PAK

Material Declaration**:

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

T1050H-6I

Package:

TO-220AB Ins

Material Declaration**:

Marketing Status

Active

Package

TO-220AB Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

T1050H-6T

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
min
max
T1050H-6G Available at 2 distributors

Distributor availability ofT1050H-6G

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3930 1 Buy from Distributor
Farnell Element14 EUROPE 1878 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

3930

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1878

Min.Order

1

Distributor reported inventory date: 2026-10-24

Active
D2PAK Tube FRANCE EAR99 NEC -40 150
T1050H-6I No availability of distributors reported, please contact our sales office
Active
TO-220AB Ins Tube CHINA EAR99 NEC -40 150
T1050H-6T No availability of distributors reported, please contact our sales office
Active
TO-220AB Tube CHINA EAR99 NEC -40 150
T1050H-6G-TR Available at 1 distributors

Distributor availability ofT1050H-6G-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3412 1 Buy from Distributor

Distributor reported inventory date: 2026-10-22

Distributor Name

DIGIKEY

Stock

3412

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2026-10-22

Active
D2PAK Tape and Reel FRANCE EAR99 NEC -40 150

T1050H-6G Active

Part Number:

T1050H-6G

Packing Type:

Tube

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

150

Distributor availability ofT1050H-6G

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3930 1 Buy from Distributor
Farnell Element14 EUROPE 1878 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

3930

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1878

Min.Order

1

Distributor reported inventory date: 2026-10-24

T1050H-6I Active

Part Number:

T1050H-6I

Packing Type:

Tube

RoHS:

Country of Origin:

CHINA

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

150

No availability of distributors reported, please contact our sales office

T1050H-6T Active

Part Number:

T1050H-6T

Packing Type:

Tube

RoHS:

Country of Origin:

CHINA

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

150

No availability of distributors reported, please contact our sales office

T1050H-6G-TR Active

Part Number:

T1050H-6G-TR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

FRANCE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

150

Distributor availability ofT1050H-6G-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3412 1 Buy from Distributor

Distributor reported inventory date: 2026-10-22

Distributor Name

DIGIKEY

Stock

3412

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 2026-10-22

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors