Product overview
Description
Thanks to its operating junction temperature up to 150 °C, the TN13050H-12WL offers high thermal performance operation up to 130 A RMS.
Available in through-hole high power package TO-247 long lead with anode in backside. The resin wedges - on top of each package pin - offer an additional creepage distance of up to 6.8 mm to ensure compliance with the safety standard.
The TN13050H-12WL SCR is suitable in industrial applications where high immunity is required with a lower gate current, such as motor soft starter and power supply. In addition, its 1400 V surge capability brings robustness to grid application such as UPS or renewable energy inverters.
-
All features
- Max. blocking voltage = VDRM, VRRM = 1200 V
- Max. surge voltage = VDSM, VRSM = 1400 V
- High junction temperature: Tj max = 150 °C at VD / VR = 800 V
- High static and dynamic commutation:
- dV/dt = 1500 V/μs
- dI/dt = 200 A/μs
- High creepage TO247 long lead package
- ECOPACK2 compliant (RoHS and HF compliance)
Featured Videos
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 7.0 | 06 Jun 2023 | 06 Jun 2023 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TN13050H-12WL | Evaluation Product is under characterization. Limited Engineering samples available. EN | TO247 HIGH CREEPAGE | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TN13050H-12WL | | | distributors No availability of distributors reported, please contact our sales office |
|
TN13050H-12WL Evaluation
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors