ST high-temperature silicon-controlled rectifiers (SCRs) feature low power losses, allowing higher power density at 150°C for circuits to draw more current or reduce heatsink in inrush current limiters, converters, and SSRs. State-of-the-art ST technology ensures a very tight trade-off between maximizing transient immunity and minimizing gate trigger current. High-temperature thyristors are part of the STPOWER family, providing higher performance for a wide range of applications.
Applications
Automotive
Product types
ST high-temperature thyristors are available in different ranges characterized by specific maximum blocking voltages (VDRM). The industrial ranges include products with blocking voltages of 600, 800, and 1200 V, while the blocking voltage in our automotive range is 1200 V. These ranges meet the various needs of industrial and automotive applications, providing solutions tailored to specific performance and reliability requirements.
Automotive
ST high-temperature thyristors are designed to meet the stringent requirements of the automotive sector with a maximum blocking voltage of 1200V.
Industrial
ST high-temperature thyristors with a maximum blocking voltage of 1200 V are designed for the most demanding, high-voltage industrial applications.
Industrial
ST high-temperature thyristors with a maximum blocking voltage of 800 V are suitable for industrial applications requiring enhanced performance at intermediate voltage levels.
Industrial
ST high-temperature thyristors with a maximum blocking voltage of 600 V are suitable for industrial applications requiring enhanced performance at intermediate voltage levels.
Benefits
- Improved reliability
- Application compactness
- Compliance with RoHS with lifetime savings
- Application inrush current management