CATEGORIES

NB-IoT products

The ST narrow band Internet-of-Things (NB-IoT) module is a high-performance, ultracompact, low-power, LTE Cat-NB2 certified, NB-IoT and GNSS industrial module series offering worldwide band coverage and advanced security features, suitable for multi-protocol such as wM-Bus as fallback solution.

It supports multifrequency bands with extended multiregional coverage for comprehensive worldwide NB-IoT data communication. In addition, the integrated native GNSS receiver supports multiple satellite constellations to enable high accuracy localization applications.

These ultracompact NB-IoT modules help designers build size-critical applications, and their ultralow power consumption and qualified operation across industrial temperature ranges ensure suitability for a wide range of IoT applications. From smart grid, metering, and city to factory automation, industrial IoT, and asset tracking, to all smart monitoring applications in line with low power wide area network (LPWAN) communication requirements.

Benefits

  • The ST87M01 is a high-performance, fully programmable, ultra-compact, low-power, LTE Cat-NB2 NB-IoT certified with GNSS positioning offering worldwide bands coverage with advanced security features, suitable for multi-protocol such as wM-Bus as fallback solution    .
  • The ultra-compact module form factor makes ST87M01 device a perfect choice for size critical applications, allowing for miniaturization. In fact, the ultra-compactness is a crucial characteristic addressed by the ST87M01 family, hereby presented in an LGA package of only 10.6mm x 12.8mm (with 51 pins).
  • The optional ST4SIM embedded SIM (eSIM) with pre-loaded operator’s profile enhances accessibility to connectivity services. The eSIM is actually available with Vodafone profile.
ST87M01 NB-IoT
Get started with ST87M01
NB‑IoT module overview, ecosystem, evaluation kits and tools
ST87M01 – product overview and ecosystem to get started