-
The BlueNRG-MS is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.2. The BlueNRG-MS supports multiple roles simultaneously and can act at the same time as Bluetooth smart sensor and hub device.
The Bluetooth Low Energy stack runs on the embedded ARM Cortex-M0 core. The stack is stored on the on-chip non-volatile Flash memory and can be easily upgraded via SPI.
The device comes pre-programmed with a production-ready stack image(Its version could change at any time without notice). A different or more up-to-date stack image can be downloaded from the ST website and programmed on the device through the ST provided software tools.
The BlueNRG-MS allows applications to meet the tight advisable peak current requirements imposed by standard coin cell batteries.
The maximum peak current is only 10 mA at 1 dBm output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life.
The BlueNRG-MS offers the option of interfacing with external microcontrollers via SPI transport layer.Key Features
- Bluetooth specification v4.2 compliant master and slave single-mode Bluetooth low energy network processor
- Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL,RF-PHY
- Bluetooth low energy profiles provided separately
- Operating supply voltage: from 1.7 to 3.6 V
- 8.2 mA maximum TX current(@0 dBm, 3.0 V)
- Down to 1.7 μA current consumption with active BLE stack
- Integrated linear regulator and DC-DC step-down converter
- Up to +8 dBm available output power(at antenna connector)
- Excellent RF link budget(up to 96 dB)
- Accurate RSSI to allow power control
- Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
- Full link controller and host security
- High performance, ultra-low power Cortex-M0 32-bit based architecture core
- Upgradable BLE stack(stored in embedded Flash memory, via SPI)
- AES security co-processor
- Low power modes
- 16 or 32 MHz crystal oscillator
- 12 MHz ring oscillator
- 32 kHz crystal oscillator
- 32 kHz ring oscillator
- Battery voltage monitor
- Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
- Available in QFN32 (5x5 mm) and WLCSP34 (2.66x2.56 mm) packages
- Operating temperature range: -40 °C to 85 °C
Featured Videos
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Jan 2019 |
29 Jan 2019
|
Application Notes (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
|||
13 Sep 2019 |
13 Sep 2019
|
|||
13 Sep 2019 |
13 Sep 2019
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
06 Feb 2020 |
06 Feb 2020
|
User Manuals (4)
Resource title | Latest update | |||
---|---|---|---|---|
11 Sep 2020 |
11 Sep 2020
|
|||
13 Sep 2019 |
13 Sep 2019
|
|||
13 Sep 2019 |
13 Sep 2019
|
|||
13 Sep 2019 |
13 Sep 2019
|
Programming Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
Errata Sheets (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2019 |
13 Sep 2019
|
Design Notes & Tips (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2017 |
28 Aug 2017
|
|||
04 Jan 2021 |
04 Jan 2021
|
|||
15 Mar 2019 |
15 Mar 2019
|
|||
02 Jul 2020 |
02 Jul 2020
|
|||
25 Mar 2019 |
25 Mar 2019
|
|||
20 Feb 2019 |
20 Feb 2019
|
|||
29 Jun 2016 |
29 Jun 2016
|
|||
29 Jun 2016 |
29 Jun 2016
|
|||
06 Dec 2018 |
06 Dec 2018
|
Application Notes for related Tools & Software (4)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jul 2020 |
01 Jul 2020
|
|||
21 Nov 2019 |
21 Nov 2019
|
|||
01 Jul 2020 |
01 Jul 2020
|
|||
27 Feb 2019 |
27 Feb 2019
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
26 Oct 2020 |
26 Oct 2020
|
|||
03 Dec 2020 |
03 Dec 2020
|
|||
03 Dec 2020 |
03 Dec 2020
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
27 Nov 2020 |
27 Nov 2020
|
|||
23 Mar 2020 |
23 Mar 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BLUENRG-MSCSP |
Active
|
WLCSP MSL1 | Industrial | N/A | |
BLUENRG-MSQTR |
Active
|
VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
BLUENRG-MSQTR | 6 distributors | Buy Direct |
Active
|
5A992C | NEC | Tape And Reel | VFQFPN32 5X5X0.9 3.6X3.6EP 0.5P | -40 | 85 | PHILIPPINES | 1.625 / 1k | |
BLUENRG-MSCSP | 5 distributors | Buy Direct |
Active
|
5A992C | NEC | Tape And Reel | WLCSP MSL1 | -40 | 85 | TAIWAN | 1.5625 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors