- IIS2ICLX 機械学習コアを内蔵した高精度、高分解能、低消費電力の2軸デジタル傾斜計
- IIS3DWB 超広帯域・低ノイズの3軸デジタル振動センサ
- NXLS96130AES Single channel inertial sensor
- LIS2DE12 MEMSデジタル出力モーション・センサ:超低消費電力高性能3軸「フェムト」加速度センサ
- NXLS96230AES Single channel inertial sensor
- NXLS96220AES Single channel inertial sensor
- IIS2DLPC MEMSデジタル出力モーション・センサ:産業アプリケーション用超低消費電力高性能3軸加速度センサ
- NXLS96421AES Dual channel inertial sensor
- NXLS96620AES Single channel inertial sensor
- NXLS96722AES PSI5 YZ dual-axis medium-g inertial sensor
- NXLS96333AES Dual channel inertial sensor
- NXLS96322AES Dual channel inertial sensor
- NXLS96433AES Dual channel inertial sensor
- NXLS96422AES PSI5 XZ dual-axis medium-g inertial sensor
- H3LIS331DL 低消費電力高g 3軸デジタル加速度センサ
- AIS25BA MEMSデジタル出力モーション・センサ:TDMインタフェースを搭載した低ノイズおよび広帯域の3軸加速度センサ
- LIS2DUXS12 Ultralow-power 3-axis smart accelerometer with Qvar, AI, antialiasing filter, and advanced digital features
- IIS3DWB10IS Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with ISPU - intelligent sensor processing unit
- LIS2DUX12 AI、アンチエイリアス・フィルタ、および高度なデジタル機能を搭載した超低消費電力3軸スマート加速度センサ
- IIS2DH デジタル出力対応産業アプリケーション用超低消費電力高性能3軸加速度センサ
- LIS2DW12 MEMS digital output motion sensor: high-performance ultralow-power 3-axis "femto" accelerometer
- LIS2DH12 MEMSデジタル出力モーション・センサ:超低消費電力高性能3軸「フェムト」加速度センサ
- NXLS96733AES Dual channel inertial sensor
- AIS2DW12 MEMS digital output motion sensor: ultra-low-power 3-axis accelerometer for automotive applications
- FXLS8964AF 低g 3軸加速度センサ
- FXLS8961AF 3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for automotive applications requiring high performance over temperature
- FXLS8971CF 3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for industrial, medical applications requiring high performance over temperature
- FXLS8967AF 低g 3軸加速度センサ
- IIS328DQ High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
- LIS331DLH 超低電力動作モード、高度な省電力、スマートな「スリープからの自動起動」機能を備えた3軸デジタル加速度センサ
- FXLS8974CF 3-axis low-g accelerometer: ultra-low power 3-axis motion-wakeup accelerometer for industrial, medical applications
- LIS2HH12 最大測定範囲±2g / ±4g / ±8g、高速I2C / SPIデジタル出力対応、超低消費電力、FIFO内蔵の3軸加速度センサ
- IIS3DHHC 産業アプリケーション用高分解能・高安定性3軸デジタル傾斜計
- LIS2DTW12 MEMSデジタル出力絶対温度計内蔵3軸加速度センサ
- AIS328DQ Automotive 3-axis accelerometer, ultra low power, SPI/I2C digital output, AEC-Q100 qualified
- NXLS95130AES Single channel inertial sensor
- NXLS95120AES Single channel inertial sensor
- NXLS95220AES Single channel inertial sensor
- MIS2DU12 アンチエイリアスおよびモーション検出を搭載した超低消費電力加速度センサ
- LIS3DH 超低消費電力3軸MEMS加速度センサ:最大測定範囲±2g / ±4g / ±8g / ±16g、高速I2C / SPIデジタル出力、FIFO内蔵、高性能加速度センサ、LGA16(3mm x 3mm x 1.0mm)パッケージ
- NXLS95322AES Dual channel inertial sensor
- NXLS95230AES Single channel inertial sensor
- AIS2IH デジタル出力MEMSモーション・センサ: 高性能の車載アプリケーション向け3軸加速度センサ
- LIS2DU12 アンチエイリアスおよびモーション検出を搭載した超低消費電力加速度センサ
- LIS2DS12 3軸MEMS加速度センサ:最大測定範囲±2g / ±4g / ±8g / ±16g、高速I2C / SPIデジタル出力、超低消費電力高性能加速度センサ
- NXLS95722AES Dual channel inertial sensor
- H3LIS100DL 超低消費電力高g 3軸加速度センサ:SPI / I2Cデジタル出力MEMSモーション・センサ
- NXLS95630AES Single channel inertial sensor
- MIS2DH 3-axis accelerometer for medical/healthcare applications, ±2g/±4g/±8g/±16g user selectable full-scale
- NXLS96120AES Single channel inertial sensor
- NXLS95733AES Dual channel inertial sensor
- NXLS95422AES Dual channel inertial sensor
- NXLS95333AES Dual channel inertial sensor
- NXLS95620AES Single channel inertial sensor
- NXLS95433AES Dual channel inertial sensor
- H3LIS200DL Ultra low power 3-axis accelerometer, SPI/I2C digital output MEMS motion sensor, user-selectable full scales of ±100g/±200g
- IIS3DWBG1 Ultrawide bandwidth, low-noise, 3-axis digital vibration sensor with extended temperature range
- IIS2DULPX 産業用アプリケーション向けのインテリジェントな超低電力加速度センサ
加速度センサ: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示
All resource types Minify
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日