Product overview
Description
The TDA7391 is a bridge class AB audio power amplifier specially intended for car radio high power applications.
The high power capability together with the possibility to operate either in differential input mode or single ended input mode makes it suitable for boosters and high end car radio equipments. The exclusive fully complementary output stage and the internal fixed gain configuration drop the external component count.
The on board clipping detector allows easy implementation of gain compression systems.
-
All features
- High power capability:
- 40 W/4 Ω max
- 35 W/4 Ω EIAJ
- 45 W/3.2 Ω max
- 40 W/3.2 Ω EIAJ
- 32 W/3.2 Ω @ VS= 14.4 V, f = 1 kHz, d = 10 %
- 26 W/4 Ω @ VS= 14.4 V, f = 1 kHz, d = 10 %
- DIfferential inputs (either single ended or differential input signal are accepted)
- Minimum external component count:
- No bootstrap capacitors
- No Boucherot cells
- Internally fixed gain (30 dB)
- No SVR Capacitor
- Standby function (CMOS compatible)
- Programmable turn-on/off delay
- No audible pop during mute and standby operations
- Protections:
- Short circuit (to GND, to VS, across the load)
- Very inductive loads
- Chip over temperature
- Load dump
- Open GND
- ESD
- High power capability:
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TDA7391 | NRND | MW 11L | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TDA7391 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TDA7391 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors