Save to myST

LoRa

LoRa ® is a wireless communication technology developed to create the low-power, wide-area networks (LPWANs) required for machine-to-machine (M2M) and Internet of Things (IoT) applications.

Key features of LoRa®technology

  • Long range: >15 km / 9 mi range
  • Low-power: 5-10 year expected battery lifetime
  • Low-cost: from end-node sensor cost to upfront infrastructure investment
  • Secure: with embedded end-to-end AES-128 encryption of data
  • Geolocation: enables indoor/outdoor tracking without GPS

LoRaWAN® is a global LPWAN specification created by the LoRa Alliance® to drive a single standard for seamless interoperability across the industry. LoRa technology is ideally suited for the applications:

  • Smart Cities
  • Smart Home and Building
  • Smart Environment
  • Smart Metering
  • Smart Agriculture
  • Smart Industrial
  • Retail and Logistics

As a board member and sponsor of the LoRa Alliance and strong player on the LPWAN market,ST offers several affordable and easy-to-use sets of hardware tools dedicated to the evaluation and development of LoRa® solutions.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-ATR-LORA1

      NRND

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      STM32Cube Expansion Packages ST
      FP-ATR-LORA1

      Description:

      STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors

      I-CUBE-LRWAN

      Active

      LoRaWAN software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      I-CUBE-LRWAN

      Description:

      LoRaWAN software expansion for STM32Cube

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      P-NUCLEO-LRWAN3

      NRND

      STM32 Nucleo pack LoRa™ LF band sensor and gateway

      - STM32 Nucleo expansion boards ST
      P-NUCLEO-LRWAN3
      NRND

      STM32 Nucleo pack LoRa™ LF band sensor and gateway

      STEVAL-ASTRA1B

      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      STM32WL55JC Wired ST
      STEVAL-ASTRA1B
      Active

      Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC

      STEVAL-STRKT01

      NRND

      LoRa® IoT tracker

      Teseo-LIV3F Wired ST
      STEVAL-STRKT01
      NRND

      LoRa® IoT tracker

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      - STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2
      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo