Compact ACEPACK DRIVE power modules based on ST's 3rd Gen SiC MOSFETs

Tailored for HEV/EV traction inverters

ACEPACK DRIVE with Gen 3 SiC MOSFETs

An all-in-one solution to improve the efficiency and thermal performance of HEV/EV traction inverters

An all-in-one solution to improve the efficiency and thermal performance of HEV/EV traction inverters

Our versatile ACEPACK DRIVE power module portfolio includes advanced devices with both 750 and 1200 V blocking voltages. These modules feature a very low RDS(on) , reduced switching losses and outstanding properties in synchronous rectification mode. They also maximize thermal performance thanks to a direct liquid-cooled baseplate and an AMB substrate. This design improves efficiency, extends the mileage range of electric vehicles, and reduces the space needed for the system. 

Optimal thermal performance

Optimal thermal performance

Reliable and durable connection

Reliable and durable connection

Different mounting options

Different mounting options

What the ACEPACK DRIVE series offers

  • Electrical characteristics
    • 750 and 1200 V Gen 3 SiC MOSFETs
    • Low stray inductance
    • Different bus bar configurations available
       
  • Thermal management
    • Pin-fin for direct liquid cooling
    • 175 °C maximum junction temperature
    • Dedicated NTC for each single substrate
       
  • Mechanical design
    • Plug & play traction inverter solution
    • Press-fit connections
       
  • Compliance and standards
    • AQG 324 qualified

 

750 V series
in ACEPACK DRIVE

1200 V series
in ACEPACK DRIVE

Breakdown voltage (VDS)

750 V

1200 V

Power switches type

SiC

SiC

RDS(on) (@ TJ=25°C) typ

1.9 to 3.8 mΩ 

1.2 to 1.6 mΩ 

RDS(on) (@ TJ=175°C) typ

3.35 to 6.5 mΩ

1.95 to 2.6 mΩ

Target application

Main inverter (electric traction)

Main inverter (electric traction)

Find out more

See our portfolio

See our portfolio

Recommended resources

Overview of our SiC MOSFET-based ACEPACK DRIVE power modules

Overview of our SiC MOSFET-based ACEPACK DRIVE power modules

Learn more about how ST's ACEPACK DRIVE power modules can help reduce battery size, vehicle weight and daily running costs in traction inverters.

ACEPACK DRIVE with Gen 3 SiC MOSFETs

ACEPACK DRIVE with Gen 3 SiC MOSFETs: compact, high-performance power modules for traction inverters

ACEPACK DRIVE with Gen 3 SiC MOSFETs: compact, high-performance power modules for traction inverters

ACEPACK DRIVE power modules are based on our 3rd generation of SiC MOSFETs that ensure optimal efficiency and performance. The incredibly high power density of the modules minimizes system space requirements and covers a power range from 180 to over 300 kW at a voltage rating from 750 V to 1200 V.

Blog

ST’s ADP480120W3 SiC Module and McLaren Applied’s IPG5 800V Inverter: an object lesson for EV markets

You might also be interested in...